Skip to Main Content
Logo

LFDPG-3 Watts

Lead Free* Center Back-Entry Pressure Gauges

Series LFDPG-3 Center Back-Entry Pressure Gauges are used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil Polymer window, 1/8 in. or 1/4 in. NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Available in various pressure rating scales. Dual scale (PSI and kPa).

Features

  • Center back-entry pressure gauge with Lead Free* construction and copper alloy Bourdon tube sensing element for accuracy
  • Designed for use in a variety of commercial, residential, and institutional HVAC applications
  • Dual scale (psi and kPa) with ASME, Type B accuracy and various pressure rating scales available
  • Features Kostil polymer window, 1/8 in. or 1/4 in. NPT connection, and ABS polymer case for convenience

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFDPG-3