LFDPTG-3
Leade Free* Combination Pressure and Temperature Gauges, Center Back-Entry
Series LFDPTG-3 Combination Pressure and Temperature Gauges are used in commercial, residential, and institutional HVAC applications. It is a center, back-entry type model with a black enamel steel case, Kostil Polymer window, 1/2 in. NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B. Available in various pressure rating scales.
Features
- Accuracy is ASME, Type B with various pressure rating scales available
- Combination pressure and temperature gauges — Bourdon tube and bimetal spiral spring ensure accuracy
- Lead Free* design for use in a variety of commercial, residential, and institutional HVAC applications
- Features center-back entry, Kostil polymer window, 1/2 in. NPT connection, and a black enamel steel case for durability
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFDPTG-3
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |