Skip to Main Content
Logo

UL Watts

Bronze Union Elbows

Series UL Bronze Union Elbows are used in steam and hot water systems. They feature a bronze body with FIP female threaded x male threaded union or solder x male threaded union connections, bronze nut, and brass tailpiece. Model UL-1 is available in sizes 1/2 to 1 1/4 in. (15 to 32mm) with FIP x male union connections. Model UL-2 is available in sizes 1/2 and 3/4 in. (15 and 20mm) with solder x male union connections. Maximum Working Pressure: 60psi (4.2 bar) (non-shock) for hot water, 15psi (55kPa) (non-shock) for saturated steam.

Features

  • Sizes 1/2 in. to 1 1/4 in. (15 to 32mm)
  • Pressure tested
  • Used in steam and hot water systems
  • Bronze body with FIP female threaded x male threaded union or solder x male threaded union connections

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific UL