Skip to Main Content
Logo

L111 Watts

Discontinued

Thermostatic Mixing Valves

Series L111 Thermostatic Mixing Valve is used in commercial, educational, and institutional applications to mix hot and cold water in hot water supply systems at point-of-use locations, such as in under-the-sink installations. It consists of a tamper resistant cover, brass body construction with NPT threaded, female inlet and outlet connections, EPDM O-rings, polysulfone cartridge, and polysulfone, tamper-resistant cover. Series L111 offers high flow rate (up to 10 gpm (38 lpm), is easy to install and maintain, and can be mounted to a wall or suitable enclosure. It is ideal for supplying tempered water to sinks, showers, or lavatories in schools, restaurants, hospitals, nursing homes, and public restrooms. Working Pressure: 125psi (8.6 bar). Accurate within +/-3°F (+/-1.7°C). Temperature Range: 80°F to 120°F. ASSE 1069 and 1070 listed.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific L111