Skip to Main Content
Logo

3L Watts

Pressure Relief Valves with Test Lever

Series 3L Pressure Relief Valves are used in residential applications to protect against excessive pressure on domestic storage tanks, tankless water heaters, and solar heating applications. They have a bronze body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, stainless steel spring, and test lever. Model 3L-Z9 has a stainless steel lever and pin for outside solar applications. ANSI Z21.22 approved, ASME rated, and design certified and listed by CSA. Can be used with Watts Series 210 gas shutoff valve. Pressure Range: 75 to 150psi (5.27 to 10.34 bar). Standard Pressure Settings: 75, 100, 125, and 150psi (5.17, 6.90, 8.61, and 10.34 bar).

Features

  • Model available for outdoor solar applications
  • Furnished with test lever
  • 1/2 in. (15mm)
  • Valve protects storage tanks and tankless water heaters from excessive pressure

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 3L