Skip to Main Content
Logo

WGV-X Watts

Brass Cross-Handle Gate Valves

Series WGV-X Brass Cross-Handle Gate Valves are used in commercial and residential general service applications. They feature brass body construction with NPT female threaded connections, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, solid wedge disc, and cast iron cross-handle handwheel. Maximum Pressure is 200psi (13.8 bar) WOG.

Features

  • Brass body construction with NPT female threaded connections
  • Used in commercial and residential general service applications
  • For water, oil, or compressed gas applications
  • Sizes: 3⁄8 in. ‒ 3 in. (10 - 80mm)

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WGV-X