Skip to Main Content
Logo

PWFCT703 Watts

Designer RO Drinking Water Faucets - Ceramic Disc - Non Air Gap

The Designer RO Faucet comes in beautiful finishes to match today's designer kitchens. This Lead Free* designer faucet retrofits to most brands and makes an excellent upgrade from the basic faucets that come with most reverse osmosis or other filtration systems. The Series 703 is available in Chrome, Brushed Nickel, and Oil Rubbed Bronze finishes. Features - Smooth operating ceramic disk element - Lever style handle - High reach neck design - Swivel neck - Mounting hardware included - Requires a 1/2 in. mounting hole

Features

  • Smooth-operating ceramic disk element and mounting hardware included for convenience
  • Designer non-Air Gap faucet available in chrome, brushed nickel, and oil-rubbed bronze
  • High-reach swivel-neck design is an excellent upgrade from basic RO/filtration faucets
  • Lead-Free* designer faucet designed to retrofit most brands

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWFCT703