MAXETW
C-Max Economical Thick Walled Carbon for Chlorine Taste and Odor Reduction
Sales Channel: Dealer
MAXETW is a 5 micron nominal extruded coconut carbon block cartridge; standard OD (2-7/8 inch) available in 9-3/4 inch, 20 inch, and 30 inch lengths; Full-Flow (4-5/8 inch OD) available in 9-3/4 inch and 20 inch lengths.
Features
- Thick-walled carbon filter for economical reduction of chlorine taste and odor
- 5-micron nominal extruded coconut shell carbon block cartridge for reliable results
- Standard OD (2-78 in.) available in 9-3/4, 20, and 30 in. lengths
- Full-flow (4-5/8 in. OD) available in 9-3/4 and 20 in. lengths
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXETW
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |