MAXT
C-Max Acid Washed Coconut Shell Carbon Block for Improved Taste
Sales Channel: Dealer
C-MAXT 5 micron nominal extruded coconut shell carbon block cartridge for water treatment. Standard OD (2-7/8 in.) available in 9-3/4 inch lengths. Cartridge has color-coded end caps to match cartridge type.
Features
- Acid-washed coconut shell filters for improved taste
- 5-micron nominal extruded coconut shell carbon block cartridge
- Standard OD (2-78 in.) available in 9-3/4 in. length
- Color-coded end caps to match cartridge type
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |