Skip to Main Content
Logo

PWHP Watts

Pure Water Residential Housings

Our poly filter housings are manufactured from the highest quality, 100% polypropylene and acrylic styrene (for clear housings). Leak-proof sealing is accomplished by compression against a top seated EPDM O-ring located in the housing’s sump. Thick wall and added ribs make the housings ideal for a wide range of applications. Polypropylene construction provides excellent chemical resistance with most acids, alcohol, ammonia, oils, plating solutions and many aggressive chemicals. Housings supplied with or without pressure relief valves.

Features

  • Rugged 100% polypropylene (and acrylic styrene for clear housings) provide excellent chemical resistance
  • Top-seated EPDM O-ring ensures leakproof seal and pressure relief valve is available, if desired
  • Pure Water residential housings are engineered for long life
  • Thick wall and added ribs make housing easy to handle

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWHP