Skip to Main Content
Logo

Reducing Tees Watts

CTS x CTS x CTS Quick-Connect Fittings

Available in combinations of 1/2 in., 3/4 in., and 1 in., polysulfone. See models/UPC codes below for part numbers & descriptions.

Features

  • CTS x CTS x CTS quick-connect reducing tees
  • Constructed of durable polysulfone for smooth action and long life
  • See models/UPC codes below for part numbers and descriptions
  • Available in 1/2, 3/4, and 1 in.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reducing Tees