PWBOOST75KT
High Flow Booster Pump Kit
Sales Channel: Wholesale
Designed as an accessory for Reverse Osmosis Units in areas with water pressure less than 40psi. These pump kits are quiet, easy to install, can significantly increase water output and work with all standard and manifold units. Package Contents: 1 Booster Pump 1 Transformer 1 TSO (Tank Shutoff) Switch 2 3/8 to 1/4 Reducer Fittings 2 1/4 Green Tubing
Features
- Designed for RO systems in areas with water pressure less than 40 psi
- High-flow booster pump kits are quiet and easy to install
- Can significantly increas water outputwith standard manifold units
- Kit contains: booster pump; transformer; tank shutoff switch; fittings, and green tubing
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWBOOST75KT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |