ISCA-101-L-AUX-US
Part of the ISCA-101-L/R-AUX Series
Ordering Code: ISCA-101-L-AUX-US
UPC: 098268246896
Closet Carrier, Left Hand Single Horiz., Adj., Floor Mnt, Epoxy Coated CI, ABS Nipple, 4 IN NH Waste, 2 IN NH Vent, 2 IN Aux. Inlet, 500 LB Load
This Watts Industry Standard left-hand single horizontal, adjustable water closet carrier has an epoxy coated cast iron fitting, compression assembly and foot supports for a smooth finish and long life. The legs embossed with incremental markings allow contractors to easily adjust the height to the most commonly used fixture requirements. Its 4 inch no hub waste, 2 inch auxiliary inlet and 2 inch no hub connections allow for easy installation. It features an adjustable ABS nipple with integral test cap, a neoprene bowl gasket and is adjustable to standard and wheelchair heights. The carrier complies with ASME A1112.6.1.M up to a 500 lb. static load and is BAA compliant.
Features
- Left-Hand Single Horizontal
- 500 LB Static Load
- Adjustable ABS Nipple
- 4 IN NH Waste and 2 IN NH Vent
Specifications | |
---|---|
Buy American Act Compliant | NO |