ISCA-101-L Hor
Part of the ISCA-101-L/R-AUX Series
Ordering Code: ISCA-101-L-AUX
UPC: 098268074345
Water Closet Carrier, Horizontal Left, Single, Adj Standard/Wheelchair, 2 IN NH Vent, 4 IN NH Waste, 2-1/8 IN Aux. Inlet, Cast Iron Foot Supports
This industry standard, single horizontal left, adjustable water closet carrier features an epoxy coated cast iron fitting, a 4 inch no hub waste and 2 inch no hub vent, a 2-1/8 inch bend auxiliary inlet and an epoxy coated cast iron compression seal faceplate assembly. The carrier is easily adjustable to the most commonly used fixture requirements from standard to handicapped with the epoxy coated cast iron foot supports and legs which are embossed with incremental measurements. An ABS nipple with an integral test cap, a neoprene bowl gasket, plated hardware and chrome cap nuts are also included. This carrier is rated up to a 500 pound static load.
Features
- Left horizontal
- Auxiliary inlet
- Adjustable
- Cast iron
Specifications | |
---|---|
Buy American Act Compliant | NO |