QT-101-L-BF
Part of the QT-101-L/R-BF Series
Ordering Code: QT-101-L-BF
UPC: 098268270938
QuickTurn Backflush Closet Carrier, Adj Floor Mount, Left Horiz,, Adj ABS Nipple, Integral Test Cap, Neoprene Bowl Gasket, 4 IN NH Waste, 2 IN NH Vent
This Watts QT QuickTurn (TM) left horizontal, floor mount, back flush carrier is designed to improve pre-fab efficiency. The QT carrier uprights marry effectively with angle iron or mounting rails for multi-carrier shop assembly and transport to job site. One-size bolts and nuts eliminate the need to change out sockets during installation. The smooth ABS QT nipple with integral test cap seals with an O-ring, eliminating the need for thread sealants and creating a repeatable seal for adjustability from outside the finished wall. The QT wall plate aligns flush with the finished wall and locks the quarter-turn nipple in at the proper depth. Manufactured from epoxy coated cast iron, the QT carrier fitting, patent pending faceplate assembly and foot supports provide long life and durability. It features 4 inch no hub waste and 2 inch no hub vent connections, a neoprene bowl gasket, plated hardware and chrome cap nuts, and is adjustable to various heights.
Features
- Left horizontal
- Epoxy coated cast iron
- Adjustable ABS nipple
- Floor mounted back flush