QTK5-101-L
Part of the QTK5-101-L/R Series
Ordering Code: QTK5-101-L
UPC: 098268311013
QTK5 Left Horizontal 4 IN NH Fitting, 2 IN Vent, Partially Assembled Faceplate, Legs to 5-1/2 IN, ABS Nipple, Tiling Plate, Bowl/Gaskets, Threaded Rods, Hardware
This Watts QuickTurn(TM) carrier trim kit contains everything needed to quickly assemble a standard height left single horizontal adjustable water closet carrier. This QT kit features a 4 inch no hub epoxy coated cast iron fitting with integral 2 inch vent connections and labor saving partially assembled faceplate with legs pre-set to a standard 5 1/2 rough-in height. This kit also includes a 4 IN ABS nipple with integral test cap, a fabricated steel tile plate, neoprene compression bowl and fitting gaskets, threaded rods, hardware and installation instructions.
Features
- Reduced installation time with partially assembled faceplate trim
- Pre-set to standard 5 1/2 IN
- 4 IN ABS Nipple
- Fabricated steel tiling plate