Skip to Main Content
Logo

B4-34-4P

Part of the CO-200-R Series

Ordering Code: 8152593

UPC: 098268028775

Lead Free: Not In Scope

Floor Cleanout Body, Epoxy Coated Cast Iron, 4 IN Push On Connection

This floor cleanout body is epoxy coated cast iron and has a 4 inch push on connection. It can be used with a variety of tops from the CO-200-S line of products and can be purchased BAA compliant. A galvanized option is also available.

Product Features

  • Push On
  • Round
  • Cast Iron
  • BAA Available
Specifications
Body Material Cast Iron
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type Push