CO-202-RX-4
Part of the CO-200-RX-4 Series
Ordering Code: CO-202-RX-4
UPC: 098268029246
Lead Free: Not In Scope
Adjustable Floor Cleanout, 5 IN Round Ductile Iron Top, 2 IN Pipe, Gas Tight Gasketed Brass Plug, No Hub Outlet, XHD Load Rating
This Watts Drains epoxy coated, cast iron cleanout is designed for floor applications. It features a 5 inch round, adjustable, gasketed, heavy duty ductile iron top and removeable, gas-tight, gasketed, brass cleanout plug and no hub connection for a 2 inch pipe. This item carries an extra heavy duty load rating.
- Adjustable Top
- Cast Iron Body
- XHD Load Rating
- No Hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |