CO-203P-RX
Part of the CO-200-RX Series
Ordering Code: CO-203P-RX
UPC: 098268029321
Lead Free: Not In Scope
Adjustable Floor Cleanout, 5 IN Round Nickel Bronze Top, 3 IN Pipe, Gas Tight Gasketed Brass Plug, Push On Outlet, XHD Load Rating
This Watts Drains epoxy coated, cast iron cleanout is designed for floor applications. It features a 5 inch round, adjustable, gasketed, heavy duty nickel bronze top and removeable, gas-tight, gasketed, brass cleanout plug and push on connection for a 3 inch pipe. This item carries an extra heavy duty load rating.
- Adjustable Top
- Cast Iron Body
- XHD Load Rating
- Push On
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |