Skip to Main Content
Logo

FD-104P-M5

Part of the FD-100-M Series

Ordering Code: FD-104P-M5

UPC: 098268030792

Lead Free: Not In Scope

Floor Drain, 4 IN Pipe, Push On, Anchor Flange, Reversible Clamping Collar, 5 IN Adjustable Square Nickel Bronze Top, Epoxy Coated Cast Iron

This epoxy-coated, cast iron floor drain is designed for finished floor areas. It features a 5 inch square, adjustable, heel-proof, nickel bronze strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 4 inch push on connection. This item carries a Medium Duty load rating and can be purchased as BAA compliant. Sediment Bucket, vandal proof, trap primer tapping, backwater valve, hinged grate, galvanized body, strainer extension and various funnel options are also available.

Product Features

  • Adjustable top
  • Nickel bronze strainer
  • Medium load rating
  • Cast iron
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type Push