Skip to Main Content
Logo

FD-342-Y

Part of the FD-340-Y Series

Ordering Code: FD-342-Y

UPC: 098268037791

Lead Free: Not In Scope

Floor Drain, 2 IN Pipe, No Hub, Anchor Flange, Weepholes, 12 IN Round Ductile Iron Grate, Epoxy Coated Cast Iron

This epoxy-coated, cast iron floor drain is ideal for interior area applications. It features an 12 1/2 inch round fixed top with heel-proof ductile iron grate, weepholes, anchor flange and 2 inch no hub connection. This item carries an Extra Heavy Duty load rating and can be purchased as BAA compliant. Nickel bronze top, sediment bucket, vandal proof, trap primer tapping, backwater valve, galvanized body, secondary strainer, dome grate and various funnel options are also available.

Product Features

  • Extra heavy duty load rating
  • Weeping holes
  • Cast iron
  • Fixed ductile iron top
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 2 IN
Outlet Connection Type No Hub