Skip to Main Content
Logo

FS-724

Part of the FS-720 Series

Ordering Code: FS-724

UPC: 098268038118

Lead Free: Not In Scope

Floor Sink, 4 IN Pipe, No Hub, 8 IN Round, 6 In Deep Porcelain Enamel Coated Cast Iron Grate, Dome Bottom Strainer, No Hub

This 8 inch round by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, polypropylene dome bottom strainer, 4 inch no hub outlet and can be purchased BAA compliant. Flange with weepholes, sediment bucket, vandal proof, trap primer tapping and various grate and funnel materials and shapes are among the many options available.

Product Features

  • Loose set grate
  • Porcelain enamel coated interior
  • Round
  • Dome strainer
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type No Hub