Skip to Main Content
Logo

FS-742P-22

Part of the FS-740 Series

Ordering Code: 8185109

UPC: 098268030303

Lead Free: Not In Scope

Floor Sink Body, 12 IN Round, 6 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 2 IN Push On

This 12 inch round by 6 inch deep floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 2 inch push on connection.

Product Features

  • Round
  • Porcelain Enamel Coated Interior
  • Cast Iron
  • Push On
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 2 IN
Outlet Connection Type Push