Skip to Main Content
Logo

Dead Level DL-GF

6 in. Wide Ductile Iron Trench Grate & Frame

Series Dead Level DL-GF 6 in.(152mm) wide x 48 in.(1219mm) long (standard) ductile iron frame and grate assembly, with rust-resistant oil-black coating, and (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level DL-GF

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: