Skip to Main Content
Logo

B15-5

Part of the RD-300 Series

Ordering Code: 8151093

UPC: 643925334319

Lead Free: Not In Scope

Roof Drain Body for RD-300, Epoxy Coated Cast Iron, 5 IN No Hub Connection

This epoxy-coated cast iron roof drain body is designed for the high volume RD-300 series and features a 5 inch no hub connection.

Product Features

  • 5 Inch
  • High volume
  • Cast iron
  • No hub
Specifications
Body Material Cast Iron
Brand Name Watts
DomeType Does Not Apply To Product
FreeArea No
Lead Free Not In Scope
Outlet Connection Size 5 IN
Outlet Connection Type No Hub
OverflowDome No
OverflowDrain Does Not Apply To Product