Skip to Main Content
Logo

RD-948

Part of the RD-940 Series

Ordering Code: 8185208

UPC: 098268040388

Lead Free: Not In Scope

Downspout Nozzle, Cast Nickel Bronze, Anchor Flange, Countersunk Mounting Holes, FIP 8 IN Connection

This cast nickel bronze downspout nozzle features an anchor flange, countersunk mounting holes, an 8 inch FIP connection and can be purchased BAA compliant. A stainless steel bird screen option is also available.

Product Features

  • Cast nickel bronze
  • Anchor flange
  • Countersunk mounting holes
  • FIP
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
EANUCCCode 098268040388
Lead Free Not In Scope
Outlet Connection Size 8 IN
Outlet Connection Type Female Threaded
Series RD-940