Skip to Main Content
Logo

PIPF

Isolation Pump Flanges with Purge Port & Swivel Flange

Series PIPF Isolation Pump Flanges with Purge Port & Swivel Flanged are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. PIPF's feature a swivel flange that allows the purge port to be positioned for optimal purging convenience, brass body and flange with bottom loaded blowout proof stem, chrome plated ball and advanced double O-ring stem seal technology. Pressure rated: 400psi WOG.

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PIPF

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: