SentryPlus Alert Technology
SentryPlus Alert™ Technology for RPZ Backflow Preventer Flood Detection
The SentryPlus Alert™ system detects catastrophic discharge from the relief valve of RPZ backflow preventers that can potentially cause flooding due to excessive discharge and/or a blocked/under-sized floor drain.
In the event of a detected flood condition, the SentryPlus Alert system will issue a multi-channel (call, text, or email) alert so you can take action before the water starts rising. Paired with a Watts LFF113FP Automated Flood Protection Shutdown Valve will enable the system to automatically shut down the water supply to the backflow preventer, helping to prevent a potential costly flood.
Features
- Provides Automated Flood Detection with real time multi-channel alerts
- Continuously monitors for potential catastrophic flood conditions
- Can be installed without taking existing equipment off-line
- Available as an upgrade kit for existing installations, or integrated with a backflow preventer, Automated Shutdown ACV, or complete Engineered Flood Protection Station
Literature
-
Literature
- Brochure - Automated Flood Protection
- Installation Instructions - SentryPlus Alert Technology (June 2020 - Present)
- Manual - SentryPlus Alert User Guide For Cellular Gateway
- Price List - Watts ACV Controls and Accessories
- Product Flyer - SentryPlus Alert Technology For Fire Protection
- Specification Sheet - SentryPlus Alert Upgrade Kit
Archived
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |