Skip to Main Content
Logo

7U2-2 1X1 R

Discontinued - Replaced By: LF7RU2-U2 1 X 1 R

Part of the 7 Series

Ordering Code: 0951466

UPC: 098268685718

Lead Free Model Available

1 X 1 In Bronze Dual Check Valve With Union Female Npt Inlet X Female Npt Outlet

Series 7, Dual Check Valves prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of brass body construction, with two independently operating check valves and stainless steel springs. Series 7 is designed for non-health hazard residential water system containment, continuous pressure applications, such as wash-down sinks with a hose-type device. Check with local inspection authorities for installation requirements. Minimum Working Pressure: 10psi (69 kPa) Maximum Working Pressure: 150psi (10 bar), Maximum recommended flow: 15 gpm (57 lpm).

Product Features

  • Easy to install
  • Durable
  • Can be installed in a variety of piping configurations in conjunction with a wide range of meter horns, copper setters and meter boxes.
  • Can be installed vertically or horizontally.
Specifications
Backflow Preventer Type Dual Check
Body Finish Bronze
Body Material Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
EANUCCCode 098268685718
Elbow Fitting No
GDS Status Registered
Hazard Protection Level Non Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type NPT
Part Number 0951466
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material BUNA-N
Series 7
Strainer No