Skip to Main Content
Logo

LFU2-2 1X1

Discontinued

Part of the LF7 Series

Ordering Code: 0958203

UPC: 098268472479

Lead Free: YES

Lead Free Bronze Check Valve

This Lead Free series 7, dual check valve prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It has solid brass body construction, with two independently operating check valves and stainless steel springs. This valve is designed for non-health hazard residential water system containment, continuous pressure applications, such as wash-down sinks with a hose-type device.

Product Features

  • Lead Free
  • Solid brass body construction
  • Easy to use
  • Independently operating check valves
Specifications
Body Material Lead Free Cast Copper Silicon Alloy
Body Pattern Straight
Brand Name Watts
Disc Material Silicone
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Union Joint
Inlet Thread Type FPT
Lead Free YES
Maximum Operating Temperature-Celsius 82.00
Maximum Operating Temperature-Fahrenheit 180
Maximum Working Pressure-PSI 150
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LFU2-2 1X1
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0958203
Seat Material Plastic
Series LF7