SS009-FS
Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Sizes 1/2 - 1 IN
Series SS009-FS Stainless Steel Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a stainless steel body construction, two stainless steel check valves, stainless steel check seats, hydraulically-operated relief valve, and stainless steel, vandal-resistant ball valve test cocks. Series SS009-FS is ideal in applications where the downstream liquid is of a composition where bronze material would be damaged or if it is desirable to eliminate trace elements of lead and copper. Series SS009-FS is ideal in industrial or plant applications, in medical/diagnostic equipment, in reverse osmosis systems, and for other health hazard piping systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar). Available in sizes 1/2 - 1 inch.
This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To Learn more visit: https://www.watts.com/LF009FS
Features
- Integrated sensor on relief valve for flood detection
- Alert features available with add-on sensor connection kit
- Corrosion-resistant stainless steel
- Bolted-on, top-entry, single access cover for easier maintenance
- Top-mounted, vandal-resistant test cocks
- Modular construction featuring nonreversible checks with captured springs for simplified servicing
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
Literature
-
Literature
- Flyer - Series 009 with SentryPlus Alert Technology
- Installation Instructions - 009, LF009, 009-FS, LF009-FS
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Installation Instructions - Flood Sensor Cellular Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Specification Sheet - SS009, SS009-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SS009-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |