U009-FS
Reduced Pressure Zone Assembly Backflow Preventers with Swivel Union Connections and Flood Sensor, Sizes 1/2 - 2 IN
Series U009-FS reduced pressure zone assembly backflow preventer is designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a bronze body construction with a unique swivel union, two in-line independently operating check valves, a removable stainless-steel relief valve with captured springs and replaceable seat discs, four ball valve test cocks, and an air gap drain fitting. Their compact and space-saving design facilitates easy assembly and maintenance access. They are ideal for protection at health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum working pressure is 175 psi (12.06 bar). Available in sizes 1/2 - 2 inch.
This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To Learn more visit: https://www.watts.com/LF009FS
Features
- Integrated sensor on relief valve for flood detection
- Alert features available with add-on sensor connection kit
- Unique swivel union design allows for variety of installations including prevention of health hazard cross-connections in piping systems or for containment at service line entrance
- Top entry provides immediate access to all internals
- Durable bronze body construction
- Compact, modular design facilitates easy maintenance, with no special tools required for servicing
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
Literature
-
Literature
- Flyer - Series 009 with SentryPlus Alert Technology
- Installation Instructions - 009, LF009, 009-FS, LF009-FS
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Installation Instructions - Flood Sensor Cellular Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Specification Sheet - U009, U009-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific U009-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |