Skip to Main Content
Logo

288A 1 1/2 R

Discontinued

Part of the 288A Series

Ordering Code: 0952309

UPC: 098268681437

Lead Free: NO

1 1/2 In Anti-Siphon Vacuum Breaker, Brass Body

This 1 1/2 inch brass anti-siphon vacuum breaker for hot or cold water prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of chemical resistant silicone seat disc, chrome hood, and an atmospheric vent to prevent spilling. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard applications such as on laboratory equipment.

Product Features

  • Hot or cold water
  • Brass body
  • Full size orifice for maximum flow
  • Female NPT inlet and outlet
Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Brass
Body Material Brass
Body Pattern Does Not Apply To Product
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1 1/2 IN
Inlet Connection Size-Metric 40 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Model Number 288A 1 1/2 R
Outlet Connection Size 1 1/2 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type NPT
Part Number 0952309
Polymer Coating No
Pressure Operation Non Continuous
Protection Type Backsiphonage
Series 288A
Strainer No