Skip to Main Content
Logo

8BC 3/4 R

Part of the 8 Series

Ordering Code: 0959357

UPC: 098268443530

Lead Free: NO

3/4 In Brass Hose Connection Vacuum Breaker With Break Away Set Screw And Chrome Finish

Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Chrome
Body Material Brass
Body Pattern Does Not Apply To Product
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Rubber
EANUCCCode 098268443530
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type GHT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type GHT
Part Number 0959357
Polymer Coating No
Pressure Operation Continuous
Protection Type Backsiphonage
Series 8
Strainer No