Skip to Main Content
Logo

8BI

Part of the 8 Series

Ordering Code: 0953251

UPC: 098268837513

Lead Free: NO

3/4 In Brass Hose Connection Vacuum Breaker With Break Away Set Screw, Imported

This 3/4 inch hose connection vacuum breaker permits the attachment of portable hoses to hose thread faucets and prevents the reverse backflow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a brass body construction stainless steel working parts, a rubber diaphragm and disc, a draining stem, and a break-away set screw for tamper resistant installations. It is ideal for inside and outside, health hazard installations requiring non-continuous pressure such as service sinks, swimming pools, photo developing tanks, laundry tubs, wash racks, dairy barns, marinas, and general outside gardening uses. The maximum pressure is 125 psi (8.6 bar).

Product Features

  • Made of brass for strength and durability
  • Easy to install for contractors or homeowners
  • Durable rubber diaphragm and disc for consistent positive seating
  • Stainless steel working parts for lengevity
Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Brass
Body Material Brass
Body Pattern Does Not Apply To Product
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Rubber
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type GHT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Model Number 8BI
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type GHT
Part Number 0953251
Polymer Coating No
Pressure Operation Continuous
Protection Type Backsiphonage
Series 8
Strainer No