Skip to Main Content
Logo

8FR 3/4 HD

Part of the 8FR Series

Ordering Code: 0951312

UPC: 098268931754

Lead Free: NO

3/4 In Brass Hose Connection Vacuum Breaker With Freeze Relief

This 3/4 inch hose connection vacuum breaker is designed to prevent the flow of contaminated water back into the potable water supply and is specially made to permit the attachment of portable hoses to hose thread faucets. It provides protection against backsiphonage for health hazard installations requiring non-continuous pressure. It has a freeze relief feature that protects the valve from freeze damage. It attaches to a sill cock with a 3/4 inch female hose thread by 3/4 inch male hose thread connection. The maximum pressure is 125 psi and maximum temperature is 180 degrees F.

Product Features

  • Protects against backsiphonage
  • Easy to install
  • Freeze relief feature
  • Break away set screw
Specifications
Backflow Preventer Type Vacuum Breaker
Body Finish Brass
Body Material Brass
Body Pattern Does Not Apply To Product
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Rubber
Elbow Fitting No
GDS Status Registered
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type GHT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 8.60
Maximum Working Pressure-PSI 125
Meter Type No Meter
Model Number 8FR 3/4 HD
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type GHT
Part Number 0951312
Polymer Coating No
Pressure Operation Continuous
Protection Type Backsiphonage
Series 8FR
Strainer No