1001B-0608
Part of the 1001B Series
Ordering Code: 0666132
UPC: 098268426670
Lead Free: YES
3/8 Od X 1/2 In Nptf Plastic Male Connector
This 3/8 OD x 1/2 IN NPTF plastic male connector fitting is designed for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.
Product Features
- Patented collet design
- Poly bagged
- Manufactured from polypropylene
- No tools necessary for installation or removal
Specifications | |
---|---|
Brand Name | Watts |
Brass Insert | No |
Finish | Polypropylene |
Fitting Name | Connector |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Quick Connect |
Inlet Material | Polypropylene |
Lead Free | YES |
Material | Polypropylene |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Maximum Working Temperature-Celsius | 60.00 |
Maximum Working Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | 1001B-0608 |
Outer Diameter | 13/16 IN |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Polypropylene |
Outlet Thread Type | NPT |
Part Number | 0666132 |
Series | 1001B |
Suitable for Gas Service | No |
-
Downloads