Skip to Main Content
Logo

3515RB-1004 Watts

Discontinued - Replaced By: 3515R-1004

Part of the 3515RB Series

Ordering Code: 0650084

UPC: 098268305104

Lead Free: YES

1/2 Cts X 1/4 In Od Reducing Union Connector

This 1/2 x 1/4 plastic reducing union connector is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • Manufactured from polysulfone
  • Poly bagged
  • No tools necessary for installation or removal
Specifications
BrandName Watts
Brass Insert No
Finish Polysulfone
Fitting Name Connector
Inlet Connection Size 1/2 IN
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
LeadFree YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature-Fahrenheit 75
ModelNumber 3515RB-1004
O-ring Material EPDM
Outer Diameter 1 1/8 IN
Outlet Connection Size 1/4 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Part Number 0650084
Series 3515RB
Suitable for Gas Service No