Skip to Main Content
Logo

3517B-18

Part of the 3517B Series

Ordering Code: 0650951

UPC: 098268320824

Lead Free: YES

1 In Cts Plastic Union Elbow

This 1 IN CTS plastic union elbow fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Rotates under pressure
  • No tools necessary for installation or removal
  • Patented collet design
  • Manufactured from polysulfone
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3517B-18
Outlet Connection Size 1 IN
Outlet Connection Type Quick Connect
Part Number 0650951
Series 3517B
Suitable for Gas Service No