Skip to Main Content
Logo

3519B-1008

Part of the 3519B Series

Ordering Code: 0650161

UPC: 098268306255

Lead Free: YES

1/2 Cts X 1/2 In Npt Plastic Male Elbow

This 1/2 CTS x 1/2 IN NPT plastic male elbow fitting for point of use low pressure applications. It is designed and manufactured for many years of trouble free service. Produced of off-white polypropylene, a high performance thermoplastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • No tools necessary for installation or removal
  • Manufactured from polysulfone
  • Rotates under pressure
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3519B-1008
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0650161
Series 3519B
Suitable for Gas Service No