Skip to Main Content
Logo

3520B-0813

Discontinued

Part of the 3520B Series

Ordering Code: 0650131

UPC: 098268305937

Lead Free: YES

3/8 Cts X 3/4 In Closet Plastic Female Swivel Elbow

This 3/8 x 3/4 plastic female swivel elbow fitting is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Patented collet design
  • Rotates under pressure
  • No tools necessary for installation or removal
  • Manufactured from polysulfone
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Model Number 3520B-0813
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Part Number 0650131
Series 3520B
Suitable for Gas Service No