Skip to Main Content
Logo

3521B-1008

Part of the 3521B Series

Ordering Code: 0650065

UPC: 098268304879

Lead Free: YES

1/2 Cts X 1/2 In Npt Plastic Drop Ear Elbow

This plastic drop ear elbow fitting is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Manufactured from polysulfone
  • Rotates under pressure
  • No tools necessary for installation or removal
  • Patented collet design
Specifications
Body Finish Polysulfone
Body Material Polysulfone
Brand Name Watts
EANUCCCode 098268304879
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPSI
Part Number 0650065
Series 3521B
Suitable for Gas Service No