Skip to Main Content
Logo

3545B-14

Part of the 3545B Series

Ordering Code: 0650709

UPC: 098268309089

Lead Free: YES

3/4 In Cts Plastic End Stop

This 3/4 inch plastic end stop is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • No tools necessary for installation or removal
  • Manufactured from polysulfone
  • Patented collet design
  • Poly bagged
Specifications
Brand Name Watts
Lead Free YES
Manifold Accessory Type End Stop
Model Number 3545B-14
Part Number 0650709
Series 3545B