Skip to Main Content
Logo

3581B-18

Discontinued - Replaced By: 3581-18

Part of the 3581 Series

Ordering Code: 0650769

UPC: 098268309874

Lead Free: YES

Plastic Manifold Single Side Mounting Kit

This plastic single side manifold mounting kit is ASSE 1061 certified for domestic plumbing service. It is designed and manufactured for many years of trouble free service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Kit contains one mounting kit
  • Manufactured from polysulfone
  • Screws included
  • No additional tools needed
Specifications
Brand Name Watts
Lead Free YES
Manifold Accessory Type Mounting Bracket
Model Number 3581B-18
Part Number 0650769
Series 3581