Skip to Main Content
Logo

3523B-14

Part of the 3523B Series

Ordering Code: 0650009

UPC: 098268303339

Lead Free: YES

3/4 X 3/4 X 3/4 In Cts Plastic Union Tee, Polysulfone

This plastic union tee fitting is ASSE 1061 certified for domestic plumbing service. Produced of off-white Polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.

Product Features

  • Fitting shall be able to fully rotate under pressure and allow for easy disconnect
  • Patented collet design
  • Manufactured from polysulfone
  • No tools necessary for installation or removal
Specifications
Brand Name Watts
EANUCCCode 098268303339
Finish Polysulfone
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Quick Connect
Inlet Material Polysulfone
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Material Polysulfone
Maximum Working Pressure-BAR 17.20
Maximum Working Pressure-PSI 250
Maximum Working Temperature-Celsius 82.00
Maximum Working Temperature-Fahrenheit 180
Minimum Temperature - Celsius 24.00
Minimum Temperature-Fahrenheit 75
Outlet Connection Size 3/4 IN
Outlet Connection Type Quick Connect
Outlet Material Polysulfone
Outlet Thread Type Does Not Apply To Product
Part Number 0650009
Second Outlet Connection Size 3/4 IN
Second Outlet Connection Type Quick Connect
Second Outlet Material Polysulfone
Second Outlet Thread Type Does Not Apply To Product
Series 3523B
Suitable for Gas Service No