Skip to Main Content
Logo

RA-1-AP 2 R

Part of the RA-1-AP Series

Ordering Code: 0956699

UPC: 098268880243

Lead Free: NO

2 Bronze Steam Radiator Valve Angle Pattern

Specifications
Body Material Bronze
Body Pattern Angle
Brand Name Watts
Hydronic Item Type Radiator Supply Valve
Inlet Connection Size 2 IN
Inlet Connection Size-Metric 50 MM
Inlet Connection Type Female Threaded
Inlet Thread Type IPS
Lead Free NO
Maximum Steam Pressure-PSI 15
Maximum Water Pressure-PSI 60
Model Number RA-1-AP 2 R
Outlet Connection Size 2 IN
Outlet Connection Type Union Joint
Outlet Thread Type Does Not Apply To Product
Part Number 0956699
Series RA-1-AP