Skip to Main Content
Logo

UL-1 1

Part of the UL Series

Ordering Code: 0953230

UPC: 098268839913

Lead Free: NO

1 In Union Elbow, Thread X Male, Heavy Duty Bronze

Specifications
Body Finish Bronze
Body Material Bronze
Brand Name Watts
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Thread Type IPS
Lead Free NO
Maximum Working Pressure-BAR 4.20
Maximum Working Pressure-PSI 60
Model Number UL-1 1
Outlet Connection Size 1 IN
Outlet Connection Type Union Joint
Part Number 0953230
Series UL