SVS-1
Part of the SVS Series
Ordering Code: 0841010
UPC: 098268543520
Lead Free: Not In Scope
1/8 In Straight Steam Air Vent
This Non-Vacuum Non-Adjustable Float-Type Steam Air Vent, 1/8 IN Watts Model SVS-1, is used in steam heating applications to vent air in steam systems. It features a brass body with a straight connection and a brass float and comes with a straight pattern. It provides rapid air venting and is ideal for radiators, convectors, and steam mains. The maximum pressure is 10 psi (68.9kPa).
Features
- Brass body
- Straight connection
- Brass float
- Non-adjustable vent
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268543520 |
Hydronic Item Type | Steam Air Vent |
Inlet Connection Size | 1/8 IN |
Inlet Connection Size-Metric | 3 MM |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 10 |
Maximum Steam Pressure-PSI | 6 |
Maximum Working Pressure-PSI | 6 |
Part Number | 0841010 |
Series | SVS |