SVS-3
Part of the SVS Series
Ordering Code: 0841020
UPC: 098268543544
Lead Free: Not In Scope
3/4 In Straight Steam Air Vent
This 3/4 inch non-vacuum adjustable float-type steam air vent is used to vent air in steam heating systems. It features a brass body with an angle connection and a brass float. It provides rapid venting and is ideal for radiators, convectors, and steam mains. The maximum pressure is 10 psi (68.9kPa).
Features
- Brass body
- Straight connection
- Brass float
- Non-adjustable vent
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268543544 |
Hydronic Item Type | Steam Air Vent |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 10 |
Maximum Steam Pressure-PSI | 6 |
Maximum Working Pressure-PSI | 6 |
Part Number | 0841020 |
Series | SVS |