Skip to Main Content
Logo

2-M2

Part of the 2 Series

Ordering Code: 0951678

UPC: 098268681024

Lead Free: NO

1/2 In Brass Duo-Cloz Manual Washing Machine Shutoff Valve, Copper Adapters For Solder Or Compression

This 1/2 inch manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses connected to a washing machine. It has a single Duo-Cloz(TM) lever allows you to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body construction, brass ball valves with long wearing Teflon(R) seats, 1/2 inch copper dual ell adapters for solder or compression connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degree F.

Product Features

  • Easy to install
  • Single lever control
  • Prevents washing machine hoses from bursting
Specifications
Body Material Brass
Brand Name Watts
Cold Water Inlet Connection Size 1/2 IN
Cold Water Inlet Connection Type Male Threaded
Cold Water Inlet Thread Type Does Not Apply To Product
Cold Water Outlet Connection Size 1/2 IN
Cold Water Outlet Connection Type Male Threaded
Cold Water Outlet Thread Type Does Not Apply To Product
Control Type Lever Handle
Hot Water Inlet Connection Size 1/2 IN
Hot Water Inlet Connection Type Male Threaded
Hot Water Inlet Thread Type Does Not Apply To Product
Hot Water Outlet Connection Size 1/2 IN
Hot Water Outlet Connection Type Male Threaded
Hot Water Outlet Thread Type Does Not Apply To Product
Lead Free NO
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 180
Model Number 2-M2
Part Number 0951678
Series 2